chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10U-M18-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI10U-M18-AN6X
Order ID no. 1644845
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
2
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
112
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
10
Special features
Factor 1, Resistant to magnetic fields, uprox3
Switching element function
NO contact
Switching frequency (kHz)
1.5
Width
100
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
10
In Stock
Price Group
E2
List Price
€ 92,18
home
Turck-Shop
Sensors
Inductive Sensors
BI10U-M18-AN6X
Item Total
€ 92,18
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support