chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI6U-M12-AN6X 7M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI6U-M12-AN6X 7M
Order ID no. 1644807
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
0
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
6
Special features
Factor 1, Resistant to magnetic fields, uprox3
Switching element function
NO contact
Switching frequency (kHz)
2
Width
0
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
6
In Stock
Price Group
E2
List Price
€ 100,21
Item Total
€ 100,21
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
BI6U-M12-AN6X 7M
Contact Support