chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8U-MT18M-AP6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI8U-MT18M-AP6X2-H1141
Order ID no. 1644740
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
8
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1.5
Width
100
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
8
In Stock
Price Group
E2
List Price
€ 114,40
home
Turck-Shop
Sensors
Inductive Sensors
BI8U-MT18M-AP6X2-H1141
Item Total
€ 114,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support