chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8U-M12E-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI8U-M12E-AP6X
Order ID no. 1644102
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
2
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
8
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
2
Width
115
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
8
In Stock
Price Group
E1
List Price
€ 70,07
home
Turck-Shop
Sensors
Inductive Sensors
NI8U-M12E-AP6X
Item Total
€ 70,07
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support