chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-EM18E-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-EM18E-AN6X
Order ID no. 1635321
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
160
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
2.5
Width
150
home
Turck-Shop
Sensors
Inductive Sensors
BI5U-EM18E-AN6X
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€ 81,84
Item Total
€ 81,84
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support