chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-M18-AP6X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-M18-AP6X 7M
Order ID no. 1635102
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
160
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1.5
Width
130
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€ 90,53
home
Turck-Shop
Sensors
Inductive Sensors
BI5U-M18-AP6X 7M
Item Total
€ 90,53
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support