chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8U-EM18M-AP6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI8U-EM18M-AP6X2-H1141
Order ID no. 1634923
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
15
Housing diameter (mm)
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
65
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
8
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1.5
Width
15
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
8
In Stock
Price Group
E2
List Price
€ 103,51
home
Turck-Shop
Sensors
Inductive Sensors
BI8U-EM18M-AP6X2-H1141
Item Total
€ 103,51
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support