chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4U-EM12-AN6X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
BI4U-EM12-AN6X-H1141
Order ID no. 1634827
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
4
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
3
Width
100
Key Features
Electrical connection
Connector
Output function
NPN
Rated switching distance (mm)
4
In Stock
Price Group
E2
List Price
€ 88,55
Item Total
€ 88,55
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
BI4U-EM12-AN6X-H1141
Contact Support