chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3U-M12E-AP6X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI3U-M12E-AP6X
Order ID no. 1634108
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
170
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
3
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
3
Width
160
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
€ 70,07
home
Turck-Shop
Sensors
Inductive Sensors
BI3U-M12E-AP6X
Item Total
€ 70,07
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support