chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20U-CK40-RP6X2-H1143 W/BS2.1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
BI20U-CK40-RP6X2-H1143 W/BS2.1
Order ID no. 1627207
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Rectangular
Dimensions
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Height
40
Housing material
Plastic
Housing quality
PBT-GF20-V0
Housing surface
Black
Length
65
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
20
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.25
Width
40
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
20
In Stock
Price Group
E2
List Price
€ 74,25
home
Turck-Shop
Sensors
Inductive Sensors
BI20U-CK40-RP6X2-H1143 W/BS2.1
Item Total
€ 74,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support