chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI50U-CP40-AP6X2/S10 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI50U-CP40-AP6X2/S10
Order ID no. 1625842
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Rectangular
Dimensions
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Height
40
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Length
110
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA6-GF30-X
Rated switching distance (mm)
50
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
Width
10
Key Features
Electrical connection
Terminal chamber
Output function
PNP
Rated switching distance (mm)
50
In Stock
Price Group
E2
List Price
€ 136,40
home
Turck-Shop
Sensors
Inductive Sensors
NI50U-CP40-AP6X2/S10
Item Total
€ 136,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support