chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-CA25-AP6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-CA25-AP6X2-H1141
Order ID no. 1625640
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
40 mm x 25 mm x 25 mm
Electrical connection
Connector
Height
25
Housing material
Metal
Housing quality
GD-CuZn 12
Length
40
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
Duroplast
Rated switching distance (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.25
Width
25
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
15
home
Turck-Shop
Sensors
Inductive Sensors
NI15-CA25-AP6X2-H1141
In Stock
Price Group
E1
List Price
€ 66,99
Item Total
€ 66,99
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support