chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI50U-CP80-AP6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI50U-CP80-AP6X2-H1141
Order ID no. 1623807
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Rectangular
Dimensions
80 mm x 80 mm x 41 mm
Electrical connection
Connector
Height
41
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
80
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
50
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
Width
80
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
50
In Stock
Price Group
E1
List Price
€ 201,41
Item Total
€ 201,41
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
NI50U-CP80-AP6X2-H1141
Contact Support