chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-Q20L60-3AP6-H1151 | TURCK - Your Global Automation Partner
Inductive Triple Sensor For incremental position detection
BI5-Q20L60-3AP6-H1151
Order ID no. 1620116
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
60 mm x 30 mm x 20 mm
Electrical connection
Connector
Height
20
Housing material
Plastic
Housing quality
PC
Housing surface
Yellow
Length
60
Mounting conditions
Flush
Operating voltage
DC
Output function
3 x PNP
Protection class
IP67
Switching element function
NO contact
Width
30
Key Features
Electrical connection
Connector
Output function
3 x PNP
In Stock
Price Group
E1
List Price
€ 198,33
Item Total
€ 198,33
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
BI5-Q20L60-3AP6-H1151
Contact Support