chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI0.8-Q5SE-RP6X/S953 5M | TURCK - Your Global Automation Partner
Inductive Sensor
BI0.8-Q5SE-RP6X/S953 5M
Order ID no. 1619334
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
5
Design
Rectangular
Dimensions
25 mm x 5 mm x 5 mm
Electrical connection
Cable
Height
5
Housing material
Metal
Housing quality
AL
Housing surface
Anodized
Length
25
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
POM
Rated switching distance (mm)
0.8
Switching element function
NC contact
Switching frequency (kHz)
3
Width
5
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
0.8
In Stock
Price Group
E1
List Price
€ 121,66
Item Total
€ 121,66
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
BI0.8-Q5SE-RP6X/S953 5M
Contact Support