chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI50U-Q80-RP6X2-H1143 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI50U-Q80-RP6X2-H1143
Order ID no. 1608941
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
92 mm x 80 mm x 40 mm
Electrical connection
Connector
Height
40
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Yellow
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
50
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.25
Width
100
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
50
In Stock
Price Group
E2
List Price
€ 193,16
home
Turck-Shop
Sensors
Inductive Sensors
BI50U-Q80-RP6X2-H1143
Item Total
€ 193,16
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support