chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10NF-M30-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor With Selective Behaviour
BI10NF-M30-AP6X
Order ID no. 16061
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
160
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Special features
Selective NF
Switching element function
NO contact
Switching frequency (kHz)
2
Width
110
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€ 154,11
home
Turck-Shop
Sensors
Inductive Sensors
BI10NF-M30-AP6X
Item Total
€ 154,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support