chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-EG08-RD6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-EG08-RD6X
Order ID no. 1604343
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
150
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Switching element function
NC contact
Switching frequency (kHz)
3
Width
150
Key Features
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
1.5
In Stock
Price Group
E1
List Price
€ 87,45
home
Turck-Shop
Sensors
Inductive Sensors
BI1.5-EG08-RD6X
Item Total
€ 87,45
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support