chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-Q08-VN6X2-V1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI5-Q08-VN6X2-V1141
Order ID no. 1600400
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 × 1/Ø 8 mm
Design
Rectangular
Dimensions
32 mm x 20 mm x 8 mm
Electrical connection
Connector
Height
10
Housing material
Metal
Housing quality
Zamak
Housing surface
Nickel Plated
Length
110
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
5
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
Width
60
home
Turck-Shop
Sensors
Inductive Sensors
BI5-Q08-VN6X2-V1141
Key Features
Electrical connection
Connector
Output function
NPN
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€ 93,83
Item Total
€ 93,83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support