chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-Q14-AN45X2LD | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Electrical Systems
BI10-Q14-AN45X2LD
Order ID no. 1584032
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular
Dimensions
52 mm x 30 mm x 14 mm
Electrical connection
Cable
Height
10
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
120
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Special features
Commercial vehicle specification, Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
100
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€ 73,04
home
Turck-Shop
Sensors
Inductive Sensors
BI10-Q14-AN45X2LD
Item Total
€ 73,04
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support