chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15-EM30-AP45XLD/S100 | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Board Nets
BI15-EM30-AP45XLD/S100
Order ID no. 1584025
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
110
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Special features
Commercial vehicle specification, Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
110
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
€ 147,84
home
Turck-Shop
Sensors
Inductive Sensors
BI15-EM30-AP45XLD/S100
Item Total
€ 147,84
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support