chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-EM18M-VP4X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-EM18M-VP4X-H1141
Order ID no. 1581268
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
2.5
Width
100
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€ 110,22
home
Turck-Shop
Sensors
Inductive Sensors
BI5U-EM18M-VP4X-H1141
Item Total
€ 110,22
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support