chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI40-CP80-VN4X2/S10 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI40-CP80-VN4X2/S10
Order ID no. 1579800
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
80 mm x 80 mm x 41 mm
Electrical connection
Terminal chamber
Height
40
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
40
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Width
90
Key Features
Electrical connection
Terminal chamber
Output function
NPN
Rated switching distance (mm)
40
In Stock
Price Group
E1
List Price
€ 223,08
home
Turck-Shop
Sensors
Inductive Sensors
BI40-CP80-VN4X2/S10
Item Total
€ 223,08
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support