chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20-CP40-VN4X2/S10 | TURCK - Your Global Automation Partner
Inductive Sensor
BI20-CP40-VN4X2/S10
Order ID no. 1579221
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Switching element function
Complementary contact
Switching frequency (kHz)
0.15
Key Features
Electrical connection
Terminal chamber
Output function
NPN
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
€ 140,25
home
Turck-Shop
Sensors
Inductive Sensors
BI20-CP40-VN4X2/S10
Item Total
€ 140,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support