chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-M18-LIU 7M | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
BI5-M18-LIU 7M
Order ID no. 1536006
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
160
Measuring range
2
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Width
110
Key Features
Electrical connection
Cable
Output function
Analog output
In Stock
Price Group
E1
List Price
€ 197,78
home
Turck-Shop
Sensors
Inductive Sensors
BI5-M18-LIU 7M
Item Total
€ 197,78
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support