chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI11.5-DS13.5-350-BM-2AP6X2-H1141/3G | TURCK - Your Global Automation Partner
Inductive Sensor
NI11.5-DS13.5-350-BM-2AP6X2-H1141/3G
Order ID no. 1535553
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Approvals
ATEX II 3 G
Cable color
Gray
Cable length (m)
0.035
Connector type
M12 x 1
Design
Rectangular
Dimensions
42 mm x 20 mm x 13,5 mm
Electrical connection
Connector
Height
20
Housing material
Plastic
Housing quality
PA12-GF30
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
11.5
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
100
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
11.5
In Stock
Price Group
E1
List Price
€ 203,72
home
Turck-Shop
Sensors
Inductive Sensors
NI11.5-DS13.5-350-BM-2AP6X2-H1141/3G
Item Total
€ 203,72
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support