chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-M30-LIU 7M | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
BI10-M30-LIU 7M
Order ID no. 1535530
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
180
Measuring range
3
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Width
160
Key Features
Electrical connection
Cable
Output function
Analog output
In Stock
Price Group
E1
List Price
€ 213,29
home
Turck-Shop
Sensors
Inductive Sensors
BI10-M30-LIU 7M
Item Total
€ 213,29
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support