chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20R-Q14-AP6X2 | TURCK - Your Global Automation Partner
Inductive Sensor Ring sensor
BI20R-Q14-AP6X2
Order ID no. 1406300
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Ring sensor
Dimensions
52 mm x 30 mm x 14 mm
Electrical connection
Cable
Height
30
Housing material
Plastic
Housing quality
PBT-GF30-V0
Inside ring diameter D (mm)
20.1
Length
70
Operating voltage
DC
Output function
PNP
Protection class
IP67
Special features
Ring sensor, static output
Switching element function
NO contact
Switching frequency (kHz)
0.008
Width
40
Key Features
Electrical connection
Cable
Output function
PNP
In Stock
Price Group
E1
List Price
€ 149,27
home
Turck-Shop
Sensors
Inductive Sensors
BI20R-Q14-AP6X2
Item Total
€ 149,27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support