chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15R-W30-AP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor Ring sensor
BI15R-W30-AP6X-H1141
Order ID no. 1404030
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Ring sensor
Dimensions
60 mm x 35 mm x 30 mm
Electrical connection
Connector
Height
30
Housing material
Plastic
Housing quality
PA12-GF30
Inside ring diameter D (mm)
15.1
Length
80
Operating voltage
DC
Output function
PNP
Protection class
IP67
Special features
Ring sensor, static output
Switching element function
NO contact
Switching frequency (kHz)
0.008
Width
40
Key Features
Electrical connection
Connector
Output function
PNP
In Stock
Price Group
E1
List Price
€ 229,24
home
Turck-Shop
Sensors
Inductive Sensors
BI15R-W30-AP6X-H1141
Item Total
€ 229,24
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support