chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI60-K90SR-FZ3X2/F2 | TURCK - Your Global Automation Partner
Inductive Sensor
NI60-K90SR-FZ3X2/F2
Order ID no. 13840
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
130 mm x 75 mm x 60 mm
Electrical connection
Terminal chamber
Height
70
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
60
Switching element function
Connection programmable
Switching frequency (kHz)
0.02
Width
100
Key Features
Electrical connection
Terminal chamber
Output function
2-wire
Rated switching distance (mm)
60
In Stock
Price Group
E1
List Price
€ 373,45
home
Turck-Shop
Sensors
Inductive Sensors
NI60-K90SR-FZ3X2/F2
Item Total
€ 373,45
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support