chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8-S18-RZ3X/S100 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI8-S18-RZ3X/S100
Order ID no. 1371801
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
180
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
NC contact
Switching frequency (kHz)
0.02
Width
130
Key Features
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
8
In Stock
Price Group
E1
List Price
€ 191,73
home
Turck-Shop
Sensors
Inductive Sensors
NI8-S18-RZ3X/S100
Item Total
€ 191,73
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support