chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI60-K90-RZ3X-B2131 | TURCK - Your Global Automation Partner
Inductive Sensor
NI60-K90-RZ3X-B2131
Order ID no. 13538
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Rectangular
Dimensions
103,7 mm x 75 mm x 60 mm
Electrical connection
Connector
Height
60
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
103.7
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
60
Switching element function
NC contact
Switching frequency (kHz)
0.02
Width
75
Key Features
Electrical connection
Connector
Output function
2-wire
Rated switching distance (mm)
60
In Stock
Price Group
E1
List Price
€ 353,21
home
Turck-Shop
Sensors
Inductive Sensors
NI60-K90-RZ3X-B2131
Item Total
€ 353,21
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support