chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
BI15-K40SR-FZ3X2 | TURCK - Your Global Automation Partner
Inductive Sensor
BI15-K40SR-FZ3X2
Order ID no. 13423
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Smooth barrel
Electrical connection
Terminal chamber
Height
40
Housing diameter (mm)
⌀ 40 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Yellow
Length
100
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
15
Switching element function
Connection programmable
Switching frequency (kHz)
0.02
Width
100
Key Features
Electrical connection
Terminal chamber
Output function
2-wire
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
€ 169,62
home
Turck-Shop
Sensors
Inductive Sensors
BI15-K40SR-FZ3X2
Item Total
€ 169,62
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support