chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-Q12-RZ31X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q12-RZ31X
Order ID no. 13200
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions
40 mm x 26 mm x 12 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NC contact
Switching frequency (kHz)
0.02
Key Features
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€ 148,17
home
Turck-Shop
Sensors
Inductive Sensors
BI2-Q12-RZ31X
Item Total
€ 148,17
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support