chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4-DSU35-2Y1X2-B1160-FKE4.3 | TURCK - Your Global Automation Partner
Inductive Sensor dual sensor for rotary actuators
NI4-DSU35-2Y1X2-B1160-FKE4.3
Order ID no. 1051015
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Connector type
7/8″
Design
Dual sensor for rotary actuators
Dimensions
59 mm x 60 mm x 35,4 mm
Electrical connection
Connector
Height
30
Housing material
Plastic
Housing quality
PP-GF30
Housing surface
Yellow
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP-GF30
Rated switching distance (mm)
4
Switching frequency (kHz)
0.05
Width
100
Key Features
Electrical connection
Connector
Output function
NAMUR
Rated switching distance (mm)
4
In Stock
Price Group
E1
List Price
€ 186,89
home
Turck-Shop
Sensors
Inductive Sensors
NI4-DSU35-2Y1X2-B1160-FKE4.3
Item Total
€ 186,89
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support