chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI50-CP80-Y1-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI50-CP80-Y1-H1141
Order ID no. 1040195
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Connector type
M12 x 1
Design
Rectangular
Dimensions
80 mm x 80 mm x 41 mm
Electrical connection
Connector
Height
41
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
80
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
50
Switching frequency (kHz)
0.1
Width
80
Key Features
Electrical connection
Connector
Output function
NAMUR
Rated switching distance (mm)
50
In Stock
Price Group
E1
List Price
€ 455,40
Item Total
€ 4.554,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
NI50-CP80-Y1-H1141
Contact Support