chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20-CP40-Y1X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI20-CP40-Y1X-H1141
Order ID no. 1012191
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Connector type
M12 x 1
Design
Rectangular
Dimensions
114 mm x 40 mm x 40 mm
Electrical connection
Connector
Height
40
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Length
114
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Switching frequency (kHz)
0.15
Width
40
Key Features
Electrical connection
Connector
Output function
NAMUR
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
€ 223,19
Item Total
€ 2.231,90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
NI20-CP40-Y1X-H1141
Contact Support