chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI50-Q80-Y1X-0.2-RS4.21T | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI50-Q80-Y1X-0.2-RS4.21T
Order ID no. 1008792
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Cable color
Blue
Cable length (m)
0.2
Connector type
M12 x 1
Design
Rectangular
Dimensions
92 mm x 80 mm x 40 mm
Electrical connection
Cable with connector
Height
40
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
92
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
50
Switching frequency (kHz)
0.1
Width
80
home
Turck-Shop
Sensors
Inductive Sensors
BI50-Q80-Y1X-0.2-RS4.21T
Key Features
Electrical connection
Cable with connector
Output function
NAMUR
Rated switching distance (mm)
50
In Stock
Price Group
E1
List Price
€ 298,87
Item Total
€ 2.988,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support