chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI60-Q80-Y1X-H1141/S904 | TURCK - Your Global Automation Partner
Inductive Sensor
NI60-Q80-Y1X-H1141/S904
Order ID no. 1008708
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Connector type
M12 x 1
Design
Rectangular
Dimensions
92 mm x 80 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
60
Switching frequency (kHz)
0.1
Key Features
Electrical connection
Connector
Output function
NAMUR
Rated switching distance (mm)
60
In Stock
Price Group
E1
List Price
€ 180,84
home
Turck-Shop
Sensors
Inductive Sensors
NI60-Q80-Y1X-H1141/S904
Item Total
€ 180,84
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support