chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI60-Q80-Y1X 10M | TURCK - Your Global Automation Partner
Inductive Sensor
NI60-Q80-Y1X 10M
Order ID no. 1008704
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Cable color
Blue
Cable length (m)
10
Design
Rectangular
Dimensions
92 mm x 80 mm x 40 mm
Electrical connection
Cable
Height
50
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
170
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
60
Switching frequency (kHz)
0.1
Width
150
Key Features
Electrical connection
Cable
Output function
NAMUR
Rated switching distance (mm)
60
In Stock
Price Group
E1
List Price
€ 189,09
home
Turck-Shop
Sensors
Inductive Sensors
NI60-Q80-Y1X 10M
Item Total
€ 189,09
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support