chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-EG08K-Y1-0.2-PSG3M | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-EG08K-Y1-0.2-PSG3M
Order ID no. 1003692
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 1 G, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Cable color
Blue
Cable length (m)
0.2
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
1.5
Switching frequency (kHz)
5
Key Features
Electrical connection
Cable with connector
Output function
NAMUR
Rated switching distance (mm)
1.5
In Stock
Price Group
E1
List Price
€ 124,19
Item Total
€ 1.241,90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
BI1.5-EG08K-Y1-0.2-PSG3M
Contact Support