chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-EG08-Y1-H1341/S100 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI1.5-EG08-Y1-H1341/S100
Order ID no. 1003503
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 1 G, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
120
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Switching frequency (kHz)
5
Width
90
Key Features
Electrical connection
Connector
Output function
NAMUR
Rated switching distance (mm)
1.5
In Stock
Price Group
E1
List Price
€ 90,86
home
Turck-Shop
Sensors
Inductive Sensors
BI1.5-EG08-Y1-H1341/S100
Item Total
€ 90,86
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support