chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Bi15U-MT30-RP6X-H1143 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
Bi15U-MT30-RP6X-H1143
Order ID no. 100054240
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
0
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Length
0
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
15
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
1
Width
0
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
15
In Stock
Price Group
E2
List Price
€ 130,02
home
Turck-Shop
Sensors
Inductive Sensors
Bi15U-MT30-RP6X-H1143
Item Total
€ 130,02
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support