chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI6R-W20-IOL6X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor Ring sensor
BI6R-W20-IOL6X-H1141
Order ID no. 100053316
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
cULus
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Ring sensor
Dimensions
60 mm x 35 mm x 20 mm
Electrical connection
Connector
Height
20
Housing material
Plastic
Housing quality
PA
Inside ring diameter D (mm)
6.1
Length
60
Operating voltage
DC
Output function
IO-Link, PNP/NPN
Power supply connectivity
M12
Protection class
IP67
Special features
Potentiometer, Ring sensor, dynamic output, Ring sensor, static output
Switching element function
NO/NC programmable
Width
35
Key Features
Electrical connection
Connector
Output function
IO-Link, PNP/NPN
In Stock
Price Group
E1
List Price
€ 229,24
home
Turck-Shop
Sensors
Inductive Sensors
BI6R-W20-IOL6X-H1141
Item Total
€ 229,24
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support