chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20U-EM30WD-AP6X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor For the food industry
BI20U-EM30WD-AP6X-H1141
Order ID no. 100052777
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
180
Housing diameter (mm)
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Length
130
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
20
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, Sn +, uprox+, Wash down
Switching element function
NO contact
Switching frequency (kHz)
0.75
Width
20
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
20
In Stock
Price Group
E2
List Price
€ 112,53
home
Turck-Shop
Sensors
Inductive Sensors
BI20U-EM30WD-AP6X-H1141
Item Total
€ 112,53
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support