chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI3-M08-AP6X 15M | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-M08-AP6X 15M
Order ID no. 100052476
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
15
Design
Threaded barrel
Electrical connection
Cable
Height
25
Housing diameter (mm)
⌀ 8 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Nickel Plated
Length
195
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
2.8
Width
255
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
€ 89,87
home
Turck-Shop
Sensors
Inductive Sensors
NI3-M08-AP6X 15M
Item Total
€ 1.348,05
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support