chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-EG08WD-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor For Harsh Environments
BI1.5-EG08WD-AN6X
Order ID no. 100052411
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
180
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
PVDF
Rated switching distance (mm)
1.5
Special features
Pressure resistant, Wash down
Switching element function
NO contact
Switching frequency (kHz)
3
Width
180
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
1.5
In Stock
Price Group
E1
List Price
€ 107,47
home
Turck-Shop
Sensors
Inductive Sensors
BI1.5-EG08WD-AN6X
Item Total
€ 3.761,45
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support