chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4-DSU35TC-2AP6X2/S3651 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor dual sensor for rotary actuators
NI4-DSU35TC-2AP6X2/S3651
Order ID no. 100051717
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Dual sensor for rotary actuators
Dimensions
62 mm x 60 mm x 35,4 mm
Electrical connection
Terminal chamber
Height
0
Housing material
Plastic
Housing quality
PP-GF30
Housing surface
Yellow
Length
0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP-GF30
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
0.05
Width
0
Key Features
Electrical connection
Terminal chamber
Output function
PNP
Rated switching distance (mm)
4
In Stock
Price Group
E1
List Price
€ 172,37
home
Turck-Shop
Sensors
Inductive Sensors
NI4-DSU35TC-2AP6X2/S3651
Item Total
€ 17.237,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support