chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8-M12-AP6X 5M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
NI8-M12-AP6X 5M
Order ID no. 100051074
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
2
Width
0
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
8
In Stock
Price Group
E1
List Price
€ 95,81
home
Turck-Shop
Sensors
Inductive Sensors
NI8-M12-AP6X 5M
Item Total
€ 95,81
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support