chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15U-EM30WD-VP6X-H1141/3GD | TURCK - Your Global Automation Partner
Inductive Sensor For the food industry
BI15U-EM30WD-VP6X-H1141/3GD
Order ID no. 100051032
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Approvals
ATEX II 3 D, ATEX II 3 G
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Length
50
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
15
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, Sn +, uprox+, Wash down
Switching element function
Complementary contact
Switching frequency (kHz)
0.75
Width
30
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
15
In Stock
Price Group
E2
List Price
€ 147,73
home
Turck-Shop
Sensors
Inductive Sensors
BI15U-EM30WD-VP6X-H1141/3GD
Item Total
€ 7.386,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support